PIE2

Peripheral Interrupt Enable Register 2
Note: Bit PEIE of the INTCON register must be set to enable any peripheral interrupt controlled by registers PIE1 and PIE2.
Name:
PIE2
Address:
0x718
Reset:
Access:
Bit76543210
CCP2IENVMIETMR1GIE
AccessR/WR/WR/W
Reset000

Bit 7 – CCP2IE: CCP2 Interrupt Enable

CCP2 Interrupt Enable

ValueDescription
1 CCP2 interrupts are enabled
0 CCP2 interrupts are disabled

Bit 6 – NVMIE: NVM Interrupt Enable

NVM Interrupt Enable

ValueDescription
1 NVM interrupts are enabled
0 NVM interrupts are disabled

Bit 5 – TMR1GIE: TMR1 Gate Interrupt Enable

TMR1 Gate Interrupt Enable

ValueDescription
1 TMR1 Gate interrupts are enabled
0 TMR1 Gate interrupts are disabled