A computed function CALL
allows programs to maintain tables of
functions and provide another way to execute state machines or look-up tables. When
performing a table read using a computed function CALL
, care should be
exercised if the table location crosses a PCL memory boundary (each 256-byte block).
If using the CALL
instruction, the PCH[2:0] and PCL
registers are loaded with the operand of the CALL
instruction. PCH[6:3]
is loaded with PCLATH[6:3].
The CALLW
instruction enables computed calls by combining
PCLATH and W to form the destination address. A computed CALLW
is
accomplished by loading the W register with the desired address and executing
CALLW
. The PCL register is loaded with the value of W and PCH is
loaded with PCLATH.