FVRCON
1
’.Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FVREN | FVRRDY | ADFVR[1:0] | |||||
AccessR/W | R | R/W | R/W | ||||
Reset0 | 0 | 0 | 0 |
Fixed Voltage Reference Enable bit
Value | Description |
---|---|
1 | Fixed Voltage Reference is enabled |
0 | Fixed Voltage Reference is disabled |
Fixed Voltage Reference Ready Flag bit (2)
Value | Description |
---|---|
1 | Fixed Voltage Reference output is ready for use |
0 | Fixed Voltage Reference output is not ready or not enabled |