GOTO
A computed GOTO
is accomplished by adding an offset to the Program
Counter (ADDWF PCL
). When performing a
table read using a computed GOTO
method,
care should be exercised if the table location crosses a
PCL memory boundary (each 256-byte block). Refer to
Application Note AN556, “Implementing a Table Read” (DS00556).