PIR2

Peripheral Interrupt Request Register 2
Note: Interrupt flag bits are set when an interrupt condition occurs, regardless of the state of its corresponding enable bit or the Global Enable (GIE) bit. User software should ensure the appropriate interrupt flag bits are cleared before enabling an interrupt.
Name:
PIR2
Address:
0x70E
Reset:
Access:
Bit76543210
CCP2IFNVMIFTMR1GIF
AccessR/W/HSR/W/HSR/W/HS
Reset000

Bit 7 – CCP2IF: CCP2 Interrupt Flag

CCP2 Interrupt Flag

Value CCP Mode
Capture Compare PWM
1 Capture occurred (must be cleared in software) Compare match occurred (must be cleared in software) Output trailing edge occurred (must be cleared in software)
0 Capture did not occur Compare match did not occur Output trailing edge did not occur

Bit 6 – NVMIF: Nonvolatile Memory (NVM) Interrupt Flag

Nonvolatile Memory (NVM) Interrupt Flag

ValueDescription
1 The requested NVM operation has completed (must be cleared in software)
0 Interrupt event has not occurred

Bit 5 – TMR1GIF: TMR1 Gate Interrupt Flag

TMR1 Gate Interrupt Flag

ValueDescription
1 The TMR1 Gate has gone inactive (must be cleared in software)
0 TMR1 Gate is active