The following logic domains are affected by the various Resets:
Reset Type | Fuses are Reloaded | TCD Pin Override Functionality Available | Reset of TCD Pin Override Settings | Reset of UPDI | Reset of Other Volatile Logic |
---|---|---|---|---|---|
POR | X | X | X | X | |
BOD | X | X | X | X | |
Software Reset | X | X | X | ||
External Reset | X | X | X | ||
Watchdog Reset | X | X | X | ||
UPDI Reset | X | X | X |