1.3.5.3.11 IMG_MEM_CacheHeader Function
C
FW_IMG_HDR* IMG_MEM_CacheHeader(DEVICE_CONTEXT * ctx,
Description
This function cache a header from a firmware image slot
Parameters
| Param | Description |
|---|---|
| ctx | A context structure |
| top | Pointer to an image memory topology |
| pSlot | The image header slot to cache the header from |
| buffer | Pointer to a buffer in which to cache the header |
| bufSlot | Offset in the buffer in HEADER_SIZE units. If a header is cached the contents of this pointer will be incremented by 1. |
Returns
FW_IMG_HDR Firmware image header pointer