1.3.5.4.1 Crc32Add Function
C
void Crc32Add(uint8_t* pBuff, uint32_t bSize);Description
This routine adds the given data into CRC32 caculation and calculates CRC
Parameters
| Param | Description |
|---|---|
| uint8_t pBuff | pointer to the data to add |
| uint32_t bSize | size of the data to add |
Returns
None