1.3.3.1.2 PDS_DECLARE_ITEM(item, Macro
C
#define PDS_DECLARE_ITEM(item, size, pointer, func, flag) \ PDS_FF_OBJECT(ItemIdToMemoryMapping_t pds_ff_##item) = \ ITEM_ID_TO_MEM_MAPPING(item, size, pointer, func, flag);
Description
PDS Declare Item Definition
To declare an itemfile in the PDS
item : Item ID (Unique Indentifier number)for that particular ItemFile
size: size of the item (Maximum allowed size for an Item is 2K (2048 Bytes)
pointer: RAM address of the Item
func: filler function, can be set to NULL, (will be called during the store operation). Shall be kept to min size.
flag: NO_ITEM_FLAGS SIZE_MODIFICATION_ALLOWED ITEM_UNDER_SECURITY_CONTROL
To declare an item/file in the PDS item : Item ID (Unique Indentifier number)for that particular Item/File size: size of the item (Maximum allowed size for an Item is 2K (2048 Bytes) pointer: RAM address of the Item func: filler function, can be set to NULL, (will be called during the store operation). Shall be kept to min size. flag: NO_ITEM_FLAGS / SIZE_MODIFICATION_ALLOWED / ITEM_UNDER_SECURITY_CONTROL
//