1.3.5.3.15 IMG_MEM_TOPOLOGY Struct
C
typedef struct
{
uint16_t u16ErasePageSz; // Erase page size
uint16_t u16ProgRowSz; // Programming row size
uint32_t u32UmmAddrStart; // Unified memory model address start
uint32_t u32TotSize; // Total flash size
uint8_t u8SlotCount; // Count of slots in memory
const SLOT_PARAMS * pSlots; // Pointer to array of slot structs
uint32_t u32CalIdx; // Index of calibration data
const IMG_MEM_INTERFACE * ifFlash; // Flash interface
uint8_t u8DevIdCount; // Count of valid device IDs
const uint32_t * pDevIds; // Pointer to array of device IDs
uint32_t u32DevIdMask; // Device ID negative mask
uint32_t u32AddrPosMask; // UMM address positive mask
uint32_t u32AddrNegMask; // UMM addr negative mask
uint32_t u32BlankCheck; // UMM addr negative mask
}IMG_MEM_TOPOLOGY;
Description
Defines the image memory interface topology defintions