1.3.5.3.12 IMG_MEM_FindValidTopologies Function
C
void IMG_MEM_FindValidTopologies(DEVICE_CONTEXT * ctx);Description
This function populate the DEVICE_CONTEXT structure with the valid topologies for the device and the count of valid topologies
Parameters
| Param | Description |
|---|---|
| ctx | Device context |
Returns
None