1.3.5.4.4 dfu Function
C
void dfu(const IMG_MEM_TOPOLOGY ** tops, uint8_t count);Description
This routine will initiate the device firmware upgrade where it waits for commands and response for commands received from serial.
Parameters
| Param | Description |
|---|---|
| IMG_MEM_TOPOLOGY tops | valid toplogies list |
| uint8_t count | number of valid topologies |
Returns
None