crm_trng Struct
C
struct crm_trng {
struct crm_regs *regs;
int conditioning_key_set;
uint32_t control;
uint32_t key[4];
uint32_t wakeup_lvl;
uint32_t swoff_timer;
uint32_t clk_divider;
uint32_t init_wait_cnt;
};
Description
Internal state of the TRNG hardware All members should be considered INTERNAL and may not be accessed directly.