CRM_KEYREF_LOAD_MATERIAL
C
typedef struct crmkeyref (*FUNC_CRM_KEYREF_LOAD_MATERIAL)(size_t keysz, const char *keymaterial); #define CRM_KEYREF_LOAD_MATERIAL ((FUNC_CRM_KEYREF_LOAD_MATERIAL)(*(uint32_t *)(API_TABLE_BASE_ADDRESS + ATO_CRM_KEYREF_LOAD_MATERIAL)))
Description
Returns a reference to a key whose key material is in user memory.
This function loads the user provided key data and returns an initialized crmkeyref object.
The returned object can be passed to any of the crm_aead_create_() or crm_blkcipher_create_() functions. remark - \p keymaterial buffer should not be changed until the operation is completed.
Parameters
| Param | Description |
|---|---|
| keysz | size of the key to be loaded |
| keymaterial | Key to be loaded with size \p keysz |
Returns
crmkeyref initialized object with provided inputs
CRM_KEYREF_LOAD_BY_ID
C
typedef struct crmkeyref (*FUNC_CRM_KEYREF_LOAD_BY_ID)(size_t keyindex); #define CRM_KEYREF_LOAD_BY_ID ((FUNC_CRM_KEYREF_LOAD_BY_ID)(*(uint32_t *)(API_TABLE_BASE_ADDRESS + ATO_CRM_KEYREF_LOAD_BY_ID)))
Description
Returns a reference to a key selected by an index. This function initializes a crmkeyref object to use predefined hardware keys. Currently, predefined hardware keys can be used with AES and SM4.
The returned object can be passed to any of the crm_aead_create_() or crm_blkcipher_create_() functions.
Parameters
| Param | Description |
|---|---|
| keyindex | index of the hardware key, must be 0 or 1 |
Returns
crmkeyref initialized object with configuration of the hardware key index provided