crm_trng_config Struct
C
struct crm_trng_config {
/** FIFO level below which the module leaves the idle state to refill the FIFO
*
* In numbers of 128-bit blocks.
*
* Set to 0 to use default.
*/
unsigned int wakeup_level;
/** Number of clock cycles to wait before sampling data from the noise source
*
* Set to 0 to use default.
*/
unsigned int init_wait;
/** Number of clock cycles to wait before stopping the rings after the FIFO is full.
*
* Set to 0 to use default.
*/
unsigned int off_time_delay;
/** Clock divider for the frequency at which the outputs of the rings are sampled.
*
* Set to 0 to sample at APB interface clock frequency.
*/
unsigned int sample_clock_div;
};Description
Configuration parameters for the TRNG
CRM_TRNG_INIT
C
typedef int (*FUNC_CRM_TRNG_INIT)(struct crm_trng *ctx, const struct crm_trng_config *config); #define CRM_TRNG_INIT ((FUNC_CRM_TRNG_INIT)(*(uint32_t *)(API_TABLE_BASE_ADDRESS + ATO_CRM_TRNG_INIT)))
Description
TRNG Initialization
Parameters
| Param | Description |
|---|---|
| ctx | TRNG context to be used in other operations |
| config | pointer to optional configuration. NULL to use default |
Returns
CRM_OK CRM_ERR_INCOMPATIBLE_HW
CRM_TRNG_GET
C
typedef int (*FUNC_CRM_TRNG_GET)(struct crm_trng *ctx, char *dst, size_t size); #define CRM_TRNG_GET ((FUNC_CRM_TRNG_GET)(*(uint32_t *)(API_TABLE_BASE_ADDRESS + ATO_CRM_TRNG_GET)))
Description
Get random bytes
When this function returns ::CRM_OK, \p size random bytes have been written to the \p dst memory location. If not enough random bytes are available, the function does not write any data to \p dst and returns ::CRM_ERR_INSUFFICIENT.
Parameters
| Param | Description |
|---|---|
| ctx | TRNG context to be used in other operations |
| dst | Destination in memory to copy \p size bytes to |
| size | length in bytes |
Returns
CRM_OK CRM_ERR_INSUFFICIENT CRM_ERR_HARDWARE_FAILURE