1.3.5.3.6 FW_IMG_HDR Struct
C
typedef struct
{
// Meta Data Sequence Number.
uint32_t MD_SEQ_NUM;
// Meta Data Revision.
uint8_t MD_REV;
// Meta Data Container Index.
uint8_t MD_CONT_IDX;
// Meta Data Payload Length.
uint16_t MD_PL_LEN;
// Meta Data Coherence.
uint32_t MD_COHERENCE;
// Meta Data Authentication Method.
uint8_t MD_AUTH_METHOD;
// Meta Data Authentication Key.
uint8_t MD_AUTH_KEY;
// Meta Data Decryption Method.
uint8_t MD_DEC_METHOD;
// Meta Data Decryption Key.
uint8_t MD_DEC_KEY;
// Firmware Image Revision.
uint32_t FW_IMG_REV;
// Firmware Image Source Address.
uint32_t FW_IMG_SRC_ADDR;
// Firmware Image Destionation Address.
uint32_t FW_IMG_DST_ADDR;
// Firmware Image Image Length.
uint32_t FW_IMG_LEN;
// Firmware Image Authentication Method.
uint8_t FW_IMG_AUTH_METHOD;
// Firmware Image Authentication Key.
uint8_t FW_IMG_AUTH_KEY;
// Firmware Image Decryption Method.
uint8_t FW_IMG_DEC_METHOD;
// Firmware Image Decryption Key.
uint8_t FW_IMG_DEC_KEY;
// Firmware Image Signature.
uint8_t FW_IMG_SIG[96];
// PAT Image Source Address.
uint32_t PAT_IMG_SRC_ADDR;
// PAT Image Destination Address.
uint32_t PAT_IMG_DST_ADDR;
// PAT Image Length.
uint32_t PAT_IMG_LEN;
// PAT Image Signature.
uint8_t PAT_IMG_SIG[96];
// MetaData Signature.
uint8_t MD_SIG[96];
} FW_IMG_HDR;
Description
Defines the firmware image header information used in bootloader