1.3.3.1.19 PDS_StoreItemTaskHandler Function
C
void PDS_StoreItemTaskHandler(void);Description
This routine is the PDS store item handler.Actual flash write operation of a particular Item ID Can be called when system is Idle or when necessary
Parameters
| Param | Description |
|---|---|
| PDS_UpdateMemory_t | PDS_UpdateMemory_t |
| callbackFn | pointer to callback functions |
Returns
None.
C
uint8_t PDS_GetPendingItemsCount (void);
Description
This routine returns no of items pending in the PDS write queue
Parameters
None
Returns
uint8_t value, No of items waiting in the queue, zero if no items are pending..