1.3.2.2 OSAL Extension for FreeRTOS
OSAL (Operating System Abstraction Layer) Extension for FreeRTOS provide extension for
OSAL mappings for the FreeRTOS Real-time operating system. The following table defines
OSAL routines.
| Fuction Name | Short Description |
|---|---|
| OSAL_QUEUE_Create | Creates a new queue instance |
| OSAL_QUEUE_CreateSet | Creates a new queue set instance |
| OSAL_QUEUE_AddToSet | Adds the queues and semaphores to the set |
| OSAL_QUEUE_SelectFromSet | Block to wait for something to be available from the queues or semaphore that have been added to the set |
| OSAL_QUEUE_Send | Post an item into an OSAL Queue |
| OSAL_QUEUE_SendISR | Post an item into an OSAL Queue from ISR |
| OSAL_QUEUE_Receive | Receive an item from an OSAL Queue |
| OSAL_QUEUE_IsFullISR | Query if an OSAL Queue is full |