1.3.5.3.17 IMG_MEM_ValidateHeader Function
C
bool IMG_MEM_ValidateHeader(DEVICE_CONTEXT * ctx, FW_IMG_HDR * fwHdr);Description
This function validate a header Criteria - Metadata revision, Sequence number (not 0 or 0xFFFFFFFF), rollback counter, image len % 4096 != 0, firmware and header auth method is ECDSA on P-384, encryption methods are None, Firmware image header is 0xE0 bytes, metadata container index is 1
Parameters
| Param | Description |
|---|---|
| ctx | A device context structure |
| fwHdr | Firmware image header pointer |
| top | Pointer to an image memory topology |
Returns
FW_IMG_HDR Firmware image header pointer
C
IMG_MEM_TOPOLOGY* IMG_MEM_GetTopologyByAddress (DEVICE_CONTEXT * ctx,
Description
This function returns a topology based on a specific address Prerequisite: ctx initialized with FindValidTopologies
Parameters
| Param | Description |
|---|---|
| ctx | A device context structure |
| address | address to get topology |
| top | Pointer to an image memory topology |
Returns
IMG_MEM_TOPOLOGY topology pointer or NULL