CRMHASHALG_SHA1 Macro
C
#define CRMHASHALG_SHA1 ((const struct crmhashalg *)(*(uint32_t *)(API_TABLE_BASE_ADDRESS + ATO_CRMHASHALG_SHA1)))
Description
Hash algorithm SHA-1 (Secure Hash Algorithm 1)
Deprecated algorithm. NIST formally deprecated use of SHA-1 in 2011 and disallowed its use for digital signatures in 2013. SHA-3 or SHA-2 are recommended instead.
CRM_HASH_CREATE_SHA1
C
typedef int (*FUNC_CRM_HASH_CREATE_SHA1)(struct crmhash *c, size_t csz); #define CRM_HASH_CREATE_SHA1 ((FUNC_CRM_HASH_CREATE_SHA1)(*(uint32_t *)(API_TABLE_BASE_ADDRESS + ATO_CRM_HASH_CREATE_SHA1)))
Description
Prepares a SHA1 hash operation context
This function initializes the user allocated object \p c with a new hash operation context and reserves the HW resource.
After successful execution of this function, the context \p c can be passed to any of the hashing functions. remark - SHA1 digest size is 20 bytes
Parameters
| Param | Description |
|---|---|
| c | Hash operation context |
| csz | size of the hash operation context |
Returns
CRM_OK CRM_ERR_INCOMPATIBLE_HW CRM_ERR_RETRY