1.3.1.1.1 Device Support Library Usage
Configuring the library
There is no configuration for this library.
Device Support Libraries groups classification
- RF System
- PMU System
- Information Base
- Sleep System
- Deep Sleep System
Using the library - An Example
When the device is first powered on, the system will be calibrated with its factory settings by calling:
SYS_Load_Cal();
Similarly other API’s can be used . Refer API information for more details on its description and usage