1.3.3.1.14 PDS_MODULE_RES_OFFSET Macro
C
#define PDS_MODULE_RES_OFFSET (1 << 15)
Description
C
#define PDS_MODULE_APP_OFFSET (1 << 12)
The following offsets CAN be used(OR'ed) to define the range and also to differentiate the module specific IDs, so the same item ID will not be used across the stacks/modules.
The IDs ranges are required to maintain the backward compatibility during an SW upgrade with newly added item(s) in any module.
Note: These offset were not used anywhere inside PDS implementation(Library). This is purely to enable the application to use specific IDs across modules.