SX_INTERRUPTS_ENABLE
C
typedef int (*FUNC_SX_INTERRUPTS_ENABLE)(void); #define SX_INTERRUPTS_ENABLE ((FUNC_SX_INTERRUPTS_ENABLE)(*(uint32_t *)(API_TABLE_BASE_ADDRESS + ATO_SX_INTERRUPTS_ENABLE)))
Description
Prepares the hardware to use hardware interrupts. This function may be called only once, before any function that starts an aead, blkcipher, or hash operation. remark - hardware interrupts are not available for cmmask.
Parameters
Returns
SX_OK
SX_INTERRUPTS_DISABLE
C
typedef int (*FUNC_SX_INTERRUPTS_DISABLE)(void); #define SX_INTERRUPTS_DISABLE ((FUNC_SX_INTERRUPTS_DISABLE)(*(uint32_t *)(API_TABLE_BASE_ADDRESS + ATO_SX_INTERRUPTS_DISABLE)))
Description
Disables all hardware interrupts.
This function may be called only when there is no ongoing hardware processing.
Parameters
Returns
SX_OK