Jump to main content
1-Kbit Single-Wire, I/O Powered Serial EEPROM with Unique 64-Bit Serial Number
Search
Product Pages
AT21CS01
AT21CS11
Features
Packages
Package Types
1
Pin Descriptions
1.1
Serial Input and Output
1.2
Ground
2
Description
2.1
System Configuration Using Single-Wire Serial EEPROMs
2.2
Block Diagram
3
Electrical Characteristics
3.1
Absolute Maximum Ratings
3.2
DC and AC Operating Range
3.3
AT21CS01 DC Characteristics
(1)
3.4
AT21CS11 DC Characteristics
(1)
3.5
AT21CS01/AT21CS11 AC Characteristics
4
Device Operation and Communication
4.1
Single-Wire Bus Transactions
5
Device Addressing and I
2
C Protocol Emulation
5.1
Memory Organization
6
Available Opcodes
6.1
EEPROM Access (Opcode Ah)
6.2
Security Register Access (Opcode Bh)
6.3
Lock Security Register (Opcode 2h)
6.4
ROM Zone Register Access (Opcode 7h)
6.5
Freeze ROM Zone State (Opcode 1h)
6.6
Manufacturer ID Read (Opcode Ch)
6.7
Standard Speed Mode (Opcode Dh)
6.8
High-Speed Mode (Opcode Eh)
7
Write Operations
7.1
Device Behavior During Internal Write Cycle
7.2
Byte Write
7.3
Page Write
7.4
Writing to the Security Register
7.5
Locking the Security Register
7.6
Setting the Device Speed
8
Read Operations
8.1
Current Address Read within the EEPROM
8.2
Random Read within the EEPROM
8.3
Sequential Read within the EEPROM
8.4
Read Operations in the Security Register
8.5
Manufacturer ID Read
9
ROM Zones
9.1
ROM Zone Size and ROM Zone Registers
9.2
Programming and Reading the ROM Zone Registers
9.3
Device Response to a Write Operation Within an Enabled ROM Zone
10
Device Default Condition from Microchip
11
Packaging Information
11.1
Package Marking Information
12
Revision History
Microchip Information
The Microchip Website
Product Change Notification Service
Customer Support
Product Identification System
Microchip Devices Code Protection Feature
Legal Notice
Trademarks
Quality Management System
Worldwide Sales and Service