Jump to main content
SAMA5D29 Silicon Errata and Data Sheet Clarification SAMA5D29
Search
Product Pages
ATSAMA5D29
SAMA5D29
1
Silicon Issue Summary
2
Flexible Serial Communication Controller (FLEXCOM)
2.1
FLEXCOM SMBUS alert signalling is not functional
3
Inter-IC Sound Controller (I
2
SC)
3.1
I
2
SC first sent data corrupted
4
Controller Area Network (MCAN)
4.1
Debug message handling state machine not reset to Idle state when CCCR.INIT is set
5
Power Management Controller (PMC)
5.1
Change of the field PMC_MCKR.PRES is not allowed if Master/Processor Clock Prescaler frequency is too high
6
Peripheral Touch Controller (PTC)
6.1
Wrong pull-up value on PD[18:3] during reset
7
Pulse Width Modulation Controller (PWM)
7.1
Fault Protection to Hi-Z for PWMx output not functional
8
Quad Serial Peripheral Interface (QSPI)
8.1
QSPI hangs with long DLYCS
9
Real-Time Clock (RTC)
9.1
RTC_SR.TDERR flag is stuck at 0
9.2
Read access truncated to the first 24 bits for register RTC_TIMALR (UTC_MODE)
10
ROM Code
10.1
JTAG_TCK on IOSET 4 pin has a wrong configuration after boot
10.2
UART blocks USB connection to SAM-BA Monitor
10.3
Secure Boot Mode: AES-RSA X.509 Certificate Serial Number Length Limit
11
Secure Digital MultiMedia Card Controller (SDMMC)
11.1
Software 'Reset For all' command may not execute properly
11.2
Sampling clock tuning procedure
11.3
SDMMC I/O calibration does not work
12
Synchronous Serial Controller (SSC)
12.1
Unexpected delay on TD output
13
Two-wire Interface (TWIHS)
13.1
The TWI/TWIHS Clear command does not work
14
Watchdog Timer (WDT)
14.1
Restart command of WDT may reset the DDR controller
15
Data Sheet Clarifications
16
Revision History
16.1
Rev. B - 08/2022
16.2
Rev. A - 03/2022
Microchip Information
The Microchip Website
Product Change Notification Service
Customer Support
Microchip Devices Code Protection Feature
Legal Notice
Trademarks
Quality Management System
Worldwide Sales and Service