Jump to main content
Dual-Bank Bootloader on SAM E54 Microcontroller (MCU) Using MPLAB Harmony v3
Search
Introduction
1
Hardware and Software Requirements
2
Description
2.1
Modes of Operation
2.2
UART Bootloader Protocol
2.3
Bootloader Trigger Methods
2.4
Bootloader System Level Execution Flow
3
Configuring the Dual-Bank Bootloader
3.1
Bootloader Linker Script
3.2
Test Application Configurations
3.3
Test Application Project Settings
4
Running the Demonstration
4.1
Running the Bootloader Application
4.2
Running the Test Application
5
References
6
Revision History
Microchip Information
Trademarks
Legal Notice
Microchip Devices Code Protection Feature