Pin Diagrams

Figure . 64-Pin VQFN, TQFP
Note: Shaded pins are up to 5V tolerant.
Table . 64-Pin VQFN, TQFP Complete Pin Function Descriptions(1,3)
PinFunctionPinFunction
1PGD2/AD2AN6/CMP3C/ISRC2/IBIAS2/RP1/SDA2/IOMF2/RA033RP41/IOMD11/IOMF11/PCI20/RC8(2)
2AD1AN6/RP8/IOMF1/RA734RP42/IOMD10/SDO2/IOMF10/PCI19/RC9(2)
3PGC2/DACOUT1/AD1AN7/AD2AN3/CMP1D/CMP2D/CMP3D/RP2/SCL2/RA135RP39/RC6
4VSS36RP40/RC7
5VDD37OSCO/CLKO/RP33/IOMF5/RC0(2)
6AD1AN10/RP12/RA1138OSCI/CLKI/RP34/IOMF6/RC1
7AD2AN9/ISRC3/IBIAS3/RP9/RA839VSS
8AD1ANN3/AD1AN9/RP10/RA940VDD
9AD2ANN3/AD2AN7/RP11/RA1041PGC3/RP35/PWM4H/RC2
10AVSS42RP38/PWM4L/RC5
11AVDD43PGD3/RP36/PWM3H/IOMD0/RC3
12OA1OUT/AD1AN0/CMP1A/RP3/RA244RP37/PWM3L/IOMD1/RC4
13OA1IN-/AD1ANN1/AD2AN0/RP4/RA345RP43/IOMD9/IOMF9/RC10
14OA1IN+/AD1AN1/CMP1B/RP5/RA446RP44/IOMD8/IOMF8/RC11
15OA3OUT/AD1AN3/CMP3A/RP6/RA547VSS
16OA3IN-/AD1AN2/RP7/RA648VDD
17OA3IN+/AD2AN2/CMP3B/RP22/RB549RP58/IOMF7/RD9
18VSS50RP59/RD10
19VDD51RP49/PWM2H/IOMD2/RD0
20OA2OUT/AD2AN1/CMP2A/RP17/INT0/RB052TCK/RP50/PWM2L/IOMD3/RD1
21TMS/OA2IN-/AD1AN4/AD2ANN1/RP18/RB1(4)53TDO/RP51/PWM1H/IOMD4/RD2
22OA2IN+/AD2AN4/CMP2B/RP19/RB254TDI/RP52/PWM1L/IOMD5/RD3
23AD1AN11/RP25/RB855RP54/ASCL1/RD5
24AD2AN10/RP26/RB956RP55/ASDA1/RD6
25

VSS

57RP56/ASCL2/IOMD7/IOMF4/RD7
26

VDD

58RP57/ASDA2/IOMD6/IOMF3/RD8
27PGD1/AD1AN5/CMP1C/ISRC0/IBIAS0/RP20/SDA1/RB359VSS
28PGC1/AD2AN5/CMP2C/ISRC1/IBIAS1/RP21/SCL1/RB460VDD
29AD1ANN2/AD1AN8/RP23/RB661RP53/PCI22/RD4
30AD2ANN2/AD2AN8/RP24/IOMF0/RB762RP60/RD11
31RP27/SCK2/RB10(2)63RP61/PCI21/RD12
32RP28/SDI2/RB1164MCLR
Note:
  1. RPn represents remappable peripheral functions.
  2. This pin has 8x drive strength.
  3. Unless otherwise stated, pins are 4x drive strength. Refer to Electrical Specifications for current drive strength details.
  4. A pull-up resistor is connected to this pin when device is erased (JTAG enabled) and during programming.