SLRCONA
| Name: | SLRCONA |
| Offset: | 0x1E8F |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SLRA5 | SLRA4 | SLRA2 | SLRA1 | SLRA0 | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 1 | 1 | 1 | 1 | 1 |
| Name: | SLRCONA |
| Offset: | 0x1E8F |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SLRA5 | SLRA4 | SLRA2 | SLRA1 | SLRA0 | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 1 | 1 | 1 | 1 | 1 |
DS40002404D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.