ODCONC
| Name: | ODCONC |
| Offset: | 0x412 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ODCC6 | ODCC5 | ODCC4 | ODCC3 | ODCC2 | ODCC1 | ODCC0 | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Name: | ODCONC |
| Offset: | 0x412 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ODCC6 | ODCC5 | ODCC4 | ODCC3 | ODCC2 | ODCC1 | ODCC0 | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
DS40002671A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.