The FSR value is the
address of the data to which the INDF register points.
Name:
FSRx_SHAD
Offset:
0x37C,0x37E,0x380
Indirect Address
Register
Bit
15
14
13
12
11
10
9
8
FSRH[5:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
FSRL[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 13:8 – FSRH[5:0] Most Significant
address of INDF data
Bits 7:0 – FSRL[7:0] Least Significant address of INDF
data
DS40002671A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.