Configurable Logic Cell Input PPS Register

Name: CLCINxPPS
Offset: 0x261,0x262,0x263,0x264,0x265,0x266,0x267,0x268

Bit 76543210 
 PORT[4:0]PIN[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:3 – PORT[4:0] CLCIN Input PORT Selection bits

Bits 2:0 – PIN[2:0] CLCIN Input PORT Pin Selection bits