Configurable Logic Block Input PPS Register

Name: CLBINxPPS
Offset: 0x235,0x236,0x237,0x238,0x239,0x23A,0x23B,0x23C

Bit 76543210 
 PORT[4:0]PIN[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:3 – PORT[4:0] CLBIN Input PORT Selection bits

Bits 2:0 – PIN[2:0] CLBIN Input PORT Pin Selection bits