Note: The individual
bytes in this multibyte register can be accessed with the following register
names:
UxP1H: Accesses the high byte
P1[8]
UxP1L: Accesses the low byte
P1[7:0]
Name:
UaP1
Offset:
0x02BA
Bit
15
14
13
12
11
10
9
8
P1[8]
Access
R/W
Reset
0
Bit
7
6
5
4
3
2
1
0
P1[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 8:0 – P1[8:0] Parameter
1
The individual
bytes in this multibyte register can be accessed with the following register
names:
UxP1H: Accesses the high byte
P1[8]
UxP1L: Accesses the low byte
P1[7:0]
DS40002671B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.