IOCEP
| Name: | IOCEP |
| Offset: | 0x425 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IOCEP3 | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Name: | IOCEP |
| Offset: | 0x425 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IOCEP3 | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
DS40002671B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.