SMTxWINPPS

Signal Measurement Timer Window PPS Register
Name: SMTxWINPPS
Address: 0x0259

Bit 76543210 
   PORT[2:0]PIN[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:3 – PORT[2:0] SMT Window Input PORT Selection bits

Bits 2:0 – PIN[2:0] SMT Window Input PORT Pin Selection bits