SLRCONB
| Name: | SLRCONB |
| Offset: | 0x1F46 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SLRB7 | SLRB6 | SLRB5 | SLRB4 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 1 | 1 | 1 | 1 |
| Name: | SLRCONB |
| Offset: | 0x1F46 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SLRB7 | SLRB6 | SLRB5 | SLRB4 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 1 | 1 | 1 | 1 |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.