UyCTSPPS

UART Clear-to-Send PPS Register
Name: UyCTSPPS
Address: 0x03A3

Bit 76543210 
    PORT[1:0]PIN[2:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:3 – PORT[1:0] UART Clear-to-Send Input PORT Selection bits

Bits 2:0 – PIN[2:0] UART Clear-to-Send Input PORT Pin Selection bits