UbP3

UART Parameter 3
Note: The individual bytes in this multi-byte register can be accessed with the following register names:
  • UxP3H: Accesses the high byte P3[8]
  • UxP3L: Accesses the low byte P3[7:0]
Name: UbP3
Address: 0x01CB

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 P3[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – P3[7:0] Parameter 3 Least Significant Bits

UART mode operating parameter values
ValueNameDescription
n MODE = DMX Least Significant bits of last address of receive block
n MODE = LIN Slave Number of data bytes to receive
n MODE = Asynchronous Address Receiver address mask. Received address is XOR’d with UxP2L then AND’d with UxP3L Match occurs when result is zero
x All other modes Not used
The individual bytes in this multi-byte register can be accessed with the following register names: UxP3H: Accesses the high byte P3[8] UxP3L: Accesses the low byte P3[7:0]