TRISA
| Name: | TRISA |
| Offset: | 0x0012 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TRISA5 | TRISA4 | Reserved | TRISA2 | TRISA1 | TRISA0 | ||||
| Access | R/W | R/W | R | R/W | R/W | R/W | |||
| Reset | 1 | 1 | 1 | 1 | 1 | 1 |
| Name: | TRISA |
| Offset: | 0x0012 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TRISA5 | TRISA4 | Reserved | TRISA2 | TRISA1 | TRISA0 | ||||
| Access | R/W | R/W | R | R/W | R/W | R/W | |||
| Reset | 1 | 1 | 1 | 1 | 1 | 1 |
DS40002339G
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.