RBxPPS
| Name: | RBxPPS |
| Offset: | 0x1D98,0x1D99,0x1D9A,0x1D9B |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RBxPPS[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Name: | RBxPPS |
| Offset: | 0x1D98,0x1D99,0x1D9A,0x1D9B |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RBxPPS[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
DS40002339G
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.