TRISA
| Name: | TRISA |
| Offset: | 0x0012 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TRISA7 | TRISA6 | TRISA5 | TRISA4 | TRISA3 | TRISA2 | TRISA1 | TRISA0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
| Name: | TRISA |
| Offset: | 0x0012 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TRISA7 | TRISA6 | TRISA5 | TRISA4 | TRISA3 | TRISA2 | TRISA1 | TRISA0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
DS40002669B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.