PORTE
| Name: | PORTE |
| Offset: | 0x0010 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RE3 | RE2 | RE1 | RE0 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | x | x | x | x |
Bits 0, 1, 2, 3 – REn Port I/O Value
| Reset States: |
|
| Name: | PORTE |
| Offset: | 0x0010 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RE3 | RE2 | RE1 | RE0 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | x | x | x | x |
| Reset States: |
|
DS40002669B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.