ANSELE
| Name: | ANSELE |
| Offset: | 0x1EB4 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ANSELE2 | ANSELE1 | ANSELE0 | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 1 | 1 | 1 |
| Name: | ANSELE |
| Offset: | 0x1EB4 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ANSELE2 | ANSELE1 | ANSELE0 | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 1 | 1 | 1 |
DS40002669C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.