LATD
| Name: | LATD |
| Offset: | 0x001B |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LATD7 | LATD6 | LATD5 | LATD4 | LATD3 | LATD2 | LATD1 | LATD0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – LATDn Output Latch D Value
| Reset States: |
|
| Name: | LATD |
| Offset: | 0x001B |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LATD7 | LATD6 | LATD5 | LATD4 | LATD3 | LATD2 | LATD1 | LATD0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x |
| Reset States: |
|
DS40002669C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.