IOCAF
| Name: | IOCAF |
| Offset: | 0x1E93 |
PORTA Interrupt-on-Change Flag Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IOCAF7 | IOCAF6 | IOCAF5 | IOCAF4 | IOCAF3 | IOCAF2 | IOCAF1 | IOCAF0 | ||
| Access | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Name: | IOCAF |
| Offset: | 0x1E93 |
PORTA Interrupt-on-Change Flag Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IOCAF7 | IOCAF6 | IOCAF5 | IOCAF4 | IOCAF3 | IOCAF2 | IOCAF1 | IOCAF0 | ||
| Access | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
DS40002669C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.