Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
Examples
Device | Package | Package Drawing Code | Package Option | Voltage | Shipping Carrier Option | Device Grade |
---|---|---|---|---|---|---|
AT24C512C‑SSHM‑B | SOIC | SN | SS | 1.7V to 3.6V | Bulk (Tubes) | Industrial Temperature (-40°C to +85°C) |
AT24C512C‑SHD‑T | SOIJ | SM | S | 2.5V to 5.5V | Tape and Reel | |
AT24C512C‑XHM-T | TSSOP | ST | X | 1.7V to 3.6V | Tape and Reel | |
AT24C512C‑XHD‑T | TSSOP | ST | X | 2.5V to 5.5V | Tape and Reel | |
AT24C512C‑MAHM‑T | UDFN | Q4B | MA | 1.7V to 3.6V | Tape and Reel | |
AT24C512C‑MAHM‑E | UDFN | Q4B | MA | 1.7V to 3.6V | Extended Qty. Tape and Reel | |
AT24C512C‑U1UM‑T | WLCSP | 8U‑8 | U1 | 1.7V to 3.6V | Tape and Reel | |
AT24C512C‑CUM‑T | VFBGA | 8U2-1 | C | 1.7V to 3.6V | Tape and Reel |