2 Pin Descriptions

The descriptions of the pins are listed in Table 2-1.

Table 2-1. Pin Function Table
Name8‑Lead SOIC8‑Lead SOIJ8‑Lead TSSOP8‑Pad UDFN(1)8‑Ball VFBGA8-Ball WLCSPFunction
A0(2)11111A5Device Address Input
A1(2)22222B4Device Address Input
A2(2)33333C3Device Address Input
GND44444C5Ground
SDA55555C1Serial Data
SCL66666B2Serial Clock
WP(2)77777A3Write-Protect
VCC88888A1Device Power Supply
Note:
  1. The exposed pad on this package can be connected to GND or left floating.
  2. If the A0, A1, A2 or WP pins are not driven, they are internally pulled down to GND. In order to operate in a wide variety of application environments, the pull‑down mechanism is intentionally designed to be somewhat strong. Once these pins are biased above the CMOS input buffer’s trip point (~0.5 x VCC), the pull‑down mechanism disengages. Microchip recommends connecting these pins to a known state whenever possible.