PORTC
| Name: | PORTC |
| Offset: | 0x000E |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RC5 | RC4 | RC3 | RC2 | RC1 | RC0 | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | x | x | x | x | x | x |
Bits 0, 1, 2, 3, 4, 5 – RCn Port I/O Value
| Reset States: |
|
| Name: | PORTC |
| Offset: | 0x000E |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RC5 | RC4 | RC3 | RC2 | RC1 | RC0 | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | x | x | x | x | x | x |
| Reset States: |
|
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.