Introduction
This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's Operational Amplifier Controller functionality.
The following peripheral is used by this module:
OPAMP (Operational Amplifier Controller)
The following devices can use this module:
Atmel | SMART SAM L21
The outline of this documentation is as follows: