Introduction
This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's SERCOM I2C module, for the transfer of data via an I2C bus. The following driver API modes are covered by this manual:
Slave Mode Polled APIs
Slave Mode Callback APIs
The following peripheral is used by this module:
SERCOM (Serial Communication Interface)
The following devices can use this module:
Atmel | SMART SAM D20/D21
Atmel | SMART SAM R21
Atmel | SMART SAM D09/D10/D11
Atmel | SMART SAM L21/L22
Atmel | SMART SAM DA1
Atmel | SMART SAM C20/C21
The outline of this documentation is as follows: